Square Shower door, folding for Nische Left 100cm
Square Shower door, folding for Nische Left 100cm
Square Shower door, folding for Nische Left 100cm

    Square Shower door, folding for Nische Left 100cm

    Foldable door, takes up less space, Pre-fitted door profiles for quick and simple installation, Tempered safety glass, 6 mm, Polished profiles and integrated door handle, Elevating hinges raise the door 5 mm on opening, Adjustable wall profile, 20 mm, for a straight shower even with angled walls, Opening angle: 180 degrees, Expansion profile, 20 mm, as an optional extra for increased adjustability, No floor profiles needed, for a hygienic and easy-to-clean shower, Space to drill holes for externally routed pipes
    Specifikime teknike
    • Referencë unikeGB51SRFD10NIL
    • Familja e produkteveSquare
    • Grupi i produkteveShower door
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-10-20
    • Numri i botimit1
    • Gjatësia (mm)2000
    • Gjerësia (mm)1000
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëRepublika Çeke
    • Prodhuar nëRepublika Çeke
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • Kodi ETIMEC010962
    • Emri ETIMShower door
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Estoni
    Finlandë
    Ishujt Alandë
    Islandë
    Letoni
    Lituani
    Norvegji
    Suedi