Artic Small vanity unit WB right
Artic Small vanity unit WB right
Artic Small vanity unit WB right
Artic Small vanity unit WB right
Artic Small vanity unit WB right
Artic Small vanity unit WB right
Artic Small vanity unit WB right
Artic Small vanity unit WB right
Artic Small vanity unit WB right
Artic Small vanity unit WB right

    Artic Small vanity unit WB right

    Artic Small is a furniture series in slim design for the small, cramped, or asymmetrical

    toilet space. The concept is "mini" - but with the same high quality,

    design and ambition level which products in our regular Artic serie.

    Artic Small makes the small bathroom more beautiful and beautiful.

    Choose from 4 colors of cabinet. 3 colors of the wash basin in 2 versions, basin to the left or right.

    Specifikim
      • Furniture package including cabinet and wash basin
      • Wash basin made from hygienic, durable and densely sintered ceramic sanitary ware
      • Door with soft close for smooth closing
      • Opening in cabinet for drain pipe towards the floor
      • Cabinet delivered pre-assembled
      • Water drain and bottom valve not included. See accessories
      • Handle sold separately
      • Material: moisture resistant particle board for bathroom use
      • Turnable door for closing left or right
    Specifikime teknike
    • Referencë unikeGB71ACVC34R
    • Familja e produkteveArtic Small
    • Grupi i produkteveBathroom furniture
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-02-19
    • Numri i botimit1
    • Gjatësia (mm)625
    • Gjerësia (mm)360
    • Thellësia (mm)220
    Të ngjashme
    • Materiali kryesorPllakë zdrukthi
    • Materiali dytësorQeramike
    • Projektuar nëSuedi
    • Prodhuar nëFinlandë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Ruajtje
    • IFC classificationMobilje
    • Kodi ETIMEC011382
    • Emri ETIMWashbasin lower cupboard
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 PërshkrimVanity units
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Estoni
    Finlandë
    Ishujt Alandë
    Islandë
    Letoni
    Lituani
    Norvegji
    Suedi