Fireglide Radiation (EW) fire-resistant sliding door

Fireglide Radiation (EW) fire-resistant sliding door

The Fireglide Radiation (EW) is a fire-resistant, steel, single-leaf sliding door based on a Jansen profile. The profile forms a frame that is filled with fire-resistant panels. As an option, we can equip the Fireglide Radiation sliding door with an escape door.

  • 30, 60, 90 or 120 minutes fire resistance
  • Option: smoke resistance according to Sa3/Sa4/S200
  • Option: escape doorAvailable in WK3, WK4, RC3 or RC4

STANDARD SPECIFICATIONS

Application: Industrial buildings, logistics centres, museums and parking garages
Suitable for: Normally open sliding doors, partition walls, large openings
Fire resistance: Class EW, up to 120 minutes, on both sides
Test result: CE certified according to EN 1634-1
Maximum dimensions: 6,000 mm (w) x 5,250 mm (h)
Installation: Wall-mounted
Fire-resistant panels: Steel sheets filled with mineral wool
Fail-safe: GFS (gravity fail safe): the door closes by means of an adhesive magnet and a counterweight on the closing side.
Closing direction: To the left, viewed from the suspension side

CONTROL

Stand-alone smoke detectors or a fire alarm system are connected to the RZ-24 control panel.

ADDITIONAL OPTIONS INCLUDE:

• Available with a pedestrian escape door, optionally fitted with a glazed vision panel
• Available as an operational door
• Available with smoke resistance class Sa3 / Sa4 / S200 according to EN 1634-3
• Available with burglary resistance class WK3 and WK4 according to NEN 5096
• Available with resistance class RC3 and RC4 according to EN 1627-1630
• Opening by means of a closing spring when there is no space or requirement for a counterweight.
• Electric operator for electrically opening the door; an adhesive magnet and counterweight are then not required.
Specifikim
  • STANDARD SPECIFICATIONS

    Application: Industrial buildings, logistics centres, museums and parking garages
    Suitable for: Normally open sliding doors, partition walls, large openings
    Fire resistance: Class EW, up to 120 minutes, on both sides
    Test result: CE certified according to EN 1634-1
    Maximum dimensions: 6,000 mm (w) x 5,250 mm (h)
    Installation: Wall-mounted
    Fire-resistant panels: Steel sheets filled with mineral wool
    Fail-safe: GFS (gravity fail safe): the door closes by means of an adhesive magnet and a counterweight on the closing side.
    Closing direction: To the left, viewed from the suspension side

    ADDITIONAL OPTIONS INCLUDE:
    • Available with a pedestrian escape door, optionally fitted with a glazed vision panel
    • Available as an operational door
    • Available with smoke resistance class Sa3 / Sa4 / S200 according to EN 1634-3
    • Available with burglary resistance class WK3 and WK4 according to NEN 5096
    • Available with resistance class RC3 and RC4 according to EN 1627-1630
    • Opening by means of a closing spring when there is no space or requirement for a counterweight.
    • Electric operator for electrically opening the door; an adhesive magnet and counterweight are then not required.

Specifikime teknike
  • Referencë unikefireglide-radiation
  • Familja e produkteveFireglide
  • Grupi i produkteveFire-resistant self-closing sliding door
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-10-29
  • Numri i botimit1
  • Gjatësia (mm)5250
  • Gjerësia (mm)6000
Të ngjashme
  • Projektuar nëHolandë
  • Prodhuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve