Hörmann has a commercial steel pan door to meet any specification. Our 250P door is a standard duty 20-gauge steel. All models are manufactured to Hörmann’s quality standards.
Door panels are constructed using a special preparation process that includes hot dipped galvanizing that is applied to the steel substrate, followed by a baked-on polyester base coat, then a durable baked-on polyester finish coat. This layering creates a long-lasting surface finish for maximum protection against adverse effects of the elements. Precisely designed tongue and groove section joints along with a double end stile design add to overall structural integrity. Bottom section safety fixtures contribute to safety, and optional full cavity HCFC-free polystyrene insulation (R value 7.4) helps save on energy costs and support a quiet workspace.
Rajoni i disponueshëm
| North America | South America |
|---|---|
Anguilë | Argjentinë |
Antigua dhe Barbuda | Bolivi |
Arubë | Brazil |
Bahamas | Ekuador |
Barbados | Guajanë |
Belizë | Guiana franceze |
Bermude | Ishujt Falkland (Islas Malvinas) |
Dominikë | Kili |
Granadë | Kolumbi |
Grenlandë | Paraguaj |
Guadelupë | Peru |
Guatemalë | Surinami |
Haiti | Uruguai |
Honduras | Venezuelë |
Ishujt e Virgjër Britanikë | |
Ishujt e Virgjër të SHBA | |
Ishujt Kajman | |
Kanadë | |
Karaibe Holandë | |
Kolektiviteti i Shën Martinit | |
Kosta Rika | |
Kubë | |
Kuraçao | |
Martinikë | |
Meksikë | |
Montserat | |
Nikaragua | |
Panama | |
Porto Riko | |
Republika Domenikane | |
Salvador | |
Sen-Bartelemi | |
Shën Kitts dhe Nevis | |
Shën Lucia | |
Shën Pierre dhe Miquelon | |
Shën Vincent dhe Grenadinet | |
Shtetet e Bashkuara | |
Sint-Marten | |
Trinidad dhe Tobago | |
Turks dhe Caicos Islands | |
Xhamaika |