Best Commercial Sectional Door Solution Based on Thermal Rating, Durability, and Maintenance
Hörmann’s Best commercial sectional door solutions based on thermal qualities, durability, and maintenance, is the 440U (1½” thick, R-Value 15.7) polyurethane insulated model. The 440U doors are constructed using our environmentally friendly, proprietary blend polyurethane that is evenly injected between galvanized steel sheets via a continuous computer-controlled process. Hörmann’s proprietary blend polyurethane has unmatched density and strength as compared to competitive brands.
Our top-of-the-line galvanized steel sheets are treated with four layers of a strength and weather-resistant coating for a long-lasting surface finish. A triple-reinforced steel fold extends across each panel section for added stability. In addition, conduction-resistant panel thermal breaks along with foam / tape insulated joints reduce air infiltration and heat / AC loss.
Only available from Hörmann, our reinforced safety bottom brackets and red safety screws provide an added layer of built-in safety. Choose from four popular colors: white, brown, sandstone, or metallic silver (optional). For ultimate customization, our Galaxy Paint System offers custom colors to match any color under the stars.
Rajoni i disponueshëm
| North America | South America |
|---|---|
Anguilë | Argjentinë |
Antigua dhe Barbuda | Bolivi |
Arubë | Brazil |
Bahamas | Ekuador |
Barbados | Guajanë |
Belizë | Guiana franceze |
Bermude | Ishujt Falkland (Islas Malvinas) |
Dominikë | Kili |
Granadë | Kolumbi |
Grenlandë | Paraguaj |
Guadelupë | Peru |
Guatemalë | Surinami |
Haiti | Uruguai |
Honduras | Venezuelë |
Ishujt e Virgjër Britanikë | |
Ishujt e Virgjër të SHBA | |
Ishujt Kajman | |
Kanadë | |
Karaibe Holandë | |
Kolektiviteti i Shën Martinit | |
Kosta Rika | |
Kubë | |
Kuraçao | |
Martinikë | |
Meksikë | |
Montserat | |
Nikaragua | |
Panama | |
Porto Riko | |
Republika Domenikane | |
Salvador | |
Sen-Bartelemi | |
Shën Kitts dhe Nevis | |
Shën Lucia | |
Shën Pierre dhe Miquelon | |
Shën Vincent dhe Grenadinet | |
Shtetet e Bashkuara | |
Sint-Marten | |
Trinidad dhe Tobago | |
Turks dhe Caicos Islands | |
Xhamaika |