Hörmann 350S heavy-duty commercial doors are insulated as standard.
As with all our commercial models, traditional Hörmann quality is evident with our layered panel bonding construction process. First, hot dipped galvanizing is applied to the steel substrate, followed by a baked-on polyester base coat, then a durable baked-on polyester finish coat. This layering creates a long-lasting surface finish for maximum protection against adverse effects of the elements. This steel finish is applied on both the inside and outside door skins which are then bonded to a HCFC-free polystyrene core. The 350S has an R-value of 10.4, so with any model, enhanced energy efficiency and sound-dampening are achieved. A polystyrene insulation fills the top of the door channel for maximum insulation.
Our optional double end stile design along with thermally broken tongue and groove section joints add to overall structural integrity, and standard bottom section safety fixtures contribute to safety. The 350S are available in white, brown, sandstone, black, or silver metallic.
Rajoni i disponueshëm
| North America | South America |
|---|---|
Anguilë | Argjentinë |
Antigua dhe Barbuda | Bolivi |
Arubë | Brazil |
Bahamas | Ekuador |
Barbados | Guajanë |
Belizë | Guiana franceze |
Bermude | Ishujt Falkland (Islas Malvinas) |
Dominikë | Kili |
Granadë | Kolumbi |
Grenlandë | Paraguaj |
Guadelupë | Peru |
Guatemalë | Surinami |
Haiti | Uruguai |
Honduras | Venezuelë |
Ishujt e Virgjër Britanikë | |
Ishujt e Virgjër të SHBA | |
Ishujt Kajman | |
Kanadë | |
Karaibe Holandë | |
Kolektiviteti i Shën Martinit | |
Kosta Rika | |
Kubë | |
Kuraçao | |
Martinikë | |
Meksikë | |
Montserat | |
Nikaragua | |
Panama | |
Porto Riko | |
Republika Domenikane | |
Salvador | |
Sen-Bartelemi | |
Shën Kitts dhe Nevis | |
Shën Lucia | |
Shën Pierre dhe Miquelon | |
Shën Vincent dhe Grenadinet | |
Shtetet e Bashkuara | |
Sint-Marten | |
Trinidad dhe Tobago | |
Turks dhe Caicos Islands | |
Xhamaika |