Inverted roof waterproofing with polyurethane liquid waterproofing membrane ISOFLEX-PU 540
Inverted roof waterproofing with polyurethane liquid waterproofing membrane ISOFLEX-PU 540

    Inverted roof waterproofing with polyurethane liquid waterproofing membrane ISOFLEX-PU 540

    ISOMAT's inverted roof system offers both waterproofing and thermal insulation properties to the structure. As waterproofing layer is used the one-component, polyurethane, liquid waterproofing membrane ISOFLEX-PU 540, thermal insulation is achieved with the application of extruded polysterene panels (XPS) and gravel comes as final layer.

    Main benefits of inverted ballasted roofs:
    • Maximum resistance against waterproofing membrane damage with permanent protection against solar radiation, thermal shock, and mechanical stresses, etc.
    • Easy placement or removal of the insulation boards and ballast materials with direct access and inspection of the waterproofing layer.
    • No condensation problems in the “cold side” of the thermal insulation boards, thanks to the good ventilation of the system.
    • Low ballast weight, compared to the construction of a sloping cement screed.
     

    Specifikim
    • Porous surfaces are primed with the polyurethane primer PRIMER-PU 100. The one-component, polyurethane, liquid waterproofing membrane ISOFLEX-PU 540 offers high mechanical and chemical properties and forms a seamless, joint-free, elastic waterproof and vapor-permeable membrane. It is CE marked according to EN 1504-2 and certified as root resistant. On the waterproofing membrane, thermal insulation XPS panels are laid out, over them geotextile is placed and finally gravel is added.


    Specifikime teknike
    • Referencë unikeinverted-roof-waterproofing-polyurethane-isoflexpu540
    • Familja e produkteveISOMAT
    • Grupi i produkteveWATERPROOFING MATERIALS
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-12-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesor1C Polyurethane
    • Materiali dytësorExtruded polystyrene (XPS)
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
    • IFC classificationKulmet
    • Kodi ETIMEC010567
    • Emri ETIMRoofing material
    • Emrin UNSPSCRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 PërshkrimRoofs
    • CSI MasterFormat 2014 Code07 14 00
    • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
    • OmniClass Number23-13 25 17
    • OmniClass TitleWaterproofing
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING