MAH MAX 38W 12 NW RYF lighting fitting
MAH MAX 38W 12 NW RYF lighting fitting
MAH MAX 38W 12 NW RYF lighting fitting
MAH MAX 38W 12 NW RYF lighting fitting
MAH MAX 38W 12 NW RYF lighting fitting
MAH MAX 38W 12 NW RYF lighting fitting
    Kanlux

    MAH MAX 38W 12 NW RYF lighting fitting

    Kanlux MAH LED MAX is a hermetic fixture designed for demanding users. It is characterized by exceptional luminous efficacy: 160 lm/W. The Kanlux MAH LED MAX fixture is also easy, quick assembly (also thanks to quick connectors) and the possibility of connecting in lines. In Kanlux MAH LED MAX fixtures, we have used a grooved lampshade that increases the luminous flux. We emphasize the exceptional quality of this fixture with a 5-year warranty.
    Specifikime teknike
    • Referencë unike38464
    • Familja e produkteveMAH MAX
    • Grupi i produkteveLighting
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-23
    • Numri i botimit1
    • Gjatësia (mm)70
    • Gjerësia (mm)80
    Të ngjashme
    • Projektuar nëKinë
    • Prodhuar nëKinë
    • Weight Net (kg)1.23
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • Kodi ETIMEC002892
    • Emri ETIMCeiling-/wall luminaire