High-Efficiency FT Series Floor Combi

High-Efficiency FT Series Floor Combi

Smart Heating

Extend Boiler Life While Increasing Comfort

The FT Series floor model with smart technology pauses the heating cycle during a domestic hot water demand. It will then automatically determine if the space heating mode can be turned back on without reducing domestic hot water temperature.

This results in less cycling for your boiler extending it's life! The FT Series will continue to provide up to 3 gpm for space heating, that is plenty to continue to maintain a warm home. Simultaneous space heating and hot water all in one package.

No other floor combi boiler can make this statement!

FT Series Combi

Intelligent Domestic Hot Water Delivery

The FT Series combi boiler's unique, integrated domestic hot water mini-indirect tank delivers stable hot water on demand. The unit is capable of supplying heat to your home while simultaneously supplying hot water where you need it. No other combi floor boiler can make this statement! With an FT Series combi you will never experience another sometimes hot, sometimes not shower!

  • Contains up to one gallon of stored hot water on standby at all times
  • Provides immediate response, greatly reducing "time-to-faucet" to prevent cold water sandwich
  • Mini-indirect + factory supplied mixing valve = precise, stable water temperature
Specifikim
  • Taking Condensing Off-the-Wall

    Built-in Low Loss Header

    Integral low loss header hydraulically separates the boiler loop from the home's heating loop. Simple connection to the system's supply and return and the boiler piping is complete!

    10:1 Turndown

    Boiler and combi units modulate seamlessly from 100% to 10% of input during heat demand with full input during domestic demand. The means energy and fuel savings!

    DHW Smart Priority™

    Innovative design requires no diverter valve so water is supplied for both space heating and domestic water heating simultaneously

    Ultra High Efficiency

    Environmentally friendly ultra high 95% AFUE efficiency

    Industry Leading Domestic Hot Water Delivery

    Industry best domestic hot water delivery from a combi boiler:
    First minute delivery of 6+ gpm at a 70o rise and continuous delivery of 5.2 gpm at a 70o rise

    Multiple Venting Options

    PVC, CPVC, Polypropylene and Stainless Steel
    Two-pipe or two-pipe to concentric venting

    All Piping Connections Located on Top

    Uniquely designed for the replacement market with 100% of connections on the top of the unit - including domestic recirc
    An easy retrofit for all boilers - even older cast iron units!

    Contractor & Installation Friendly

    • Quick set-up control functions
    • Built-in low loss header
    • Easy front access - securely hinged panel requires no screws
    • Left side panels (3) for additional access
    • Multiple vent configuration options - bazooka or separate
    • Thermostatic mixing valve included with EVERY combi unit
Specifikime teknike
  • Referencë unikeft-series-floor-combi
  • Familja e produkteveCondensing Boilers
  • Grupi i produkteveFT Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-10-03
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Kodi ETIMEG015210
  • Emri ETIMBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08_34
  • Uniclass 2015 PërshkrimGas fired condensing boilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitleCondensing Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers

Rajoni i disponueshëm

North America
Shtetet e Bashkuara