Keypad Access Systems SRDRKP
Keypad Access Systems SRDRKP
Keypad Access Systems SRDRKP
Keypad Access Systems SRDRKP

    Keypad Access Systems SRDRKP

    Key Features

    Unit Interface Capabilities Model SRDRST - Standard Single Gang: None

    Communication Capabilities Mobile BLE; 125 KHz Proximity; 13.56 MHz Smart

    Mobile Compatibility Works with myQ Community app for iOS, Android and AppleWatch

    Mobile Credential Range Dependent on Mode:

    Tap: Tap or bring the phone within 3" of the reader

    Touch: Phone must be within 2’ of the reader and user must physicallytouch the reader to engage capacitive resistance function

    Alert: Alert will pop up on smart phone within 10' of the Reader - press alert on phone to unlock

    User Feedback Tri-state LED light bar (red, green, amber) and audible beeper

    Specifikim
    • Specifications
      Connectivity Dependent on Door Controller: CAPXLV2; CAPXM, CAPXS or CAP2D
      Power Supply Voltage 5-16 V DC
      (Power Supply not included)

      Current SRDRST - 120 mA average, 170 mA peak

      Communications OSDP Autodetect - communicates with up to 4 Smart Readers

      with the CAPXLV2 Intercom

      OSDP Secure Channel and remote firmware upgradability

      Wiegand Input Data Format 26 BIT, 30 BIT, 37 BIT (HID), 37 BIT (Transcore), 32 BIT (MiFare) ,

      36 BIT Proximity, 56 BIT Smart

      Mounting Options Single Gang, Surface Mount

      Operating Temperature UL® tested -35° to 66°C and EN -40° to 70°C and 95% humidity

      Anti-Tamper Notification Accelerometer-based tamper detection

      Warranty 1 year

      Construction

      Country of Origin United States

      Material Reader electronics are conformally coated

      in a silicone water resistant coating

      Regulatory UL294 Compliant

    Specifikime teknike
    • Referencë unikeKeypad-Access-Systems-SRDRKP
    • Familja e produkteveAccess Control Systems
    • Grupi i produkteveAccess Controls
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-10
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëMeksikë
    Klasifikimi
    • Kategoria BIMobjectElektrike - Pult komandimi
    • Emrin UNSPSCSecurity or access control systems
    • UNSPSC code46171619
    • Uniclass 2015 CodeSs_75_40_02
    • Uniclass 2015 PërshkrimAccess control systems
    • CSI MasterFormat 2014 Code28 13 00
    • CSI MasterFormat 2014 TitleAccess Control
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika