CAPXM Smart Video Intercom – M
CAPXM Smart Video Intercom – M
CAPXM Smart Video Intercom – M
CAPXM Smart Video Intercom – M

    CAPXM Smart Video Intercom – M

    Whether you have a single-family home, apartment/condo, or live in a gated community, our access control systems give you multiple options for managing your access points. With entry systems to keypads, card readers to perimeter alert systems, our lineup of feature-rich options provides the perfect access control system solutions to meet your needs.

    • Make a great first impression with this scalable cloud-based smart access system.
    • Integrated video camera with 135⁰ view.
    • Control multiple entry points from a single dashboard with myQ® Community.
    • myQ Community app lets residents see who’s at the entrance before granting access.
    • Controls up to 2 gates and/or doors.

    FEATURES

    Reliable

    Intuitive Fade-Resistant High-Definition Color Touch Display 
    Navigation is intuitive and screen has picture-in-picture. 

    No Need to Dig Up Driveway or Yard 
    Eliminates trenching with a wireless link to UL 325 LiftMaster® gate operators with new firmware 4.2.  

    Configurable Email Notifications
    Know when codes are overused or if service is needed for any Smart Video Intercom, Smart Controller or gate operator connected to myQ Community.

    Smart

    Customized System Control With myQ Community* Web Platform
    This cloud-based platform enables remote features including adding/deleting residents, assigning entrance access and integration with Property Management Systems, including RealPage® (coming soon). 

    Integrated 135⁰ Wide-Angle Camera
    HD video and night vision functionality provide a high-quality view of access points through a live feed or stored recorded events.

    Secure

    Cloud-Based Security 
    Two factor authentication protects and safeguards residents’ information and conforms with the requirements of ISO/IEC 27001:2013. 

    myQ® Community App
    Residents can visually identify guests at the entrance and grant / deny access from their smartphone. They can also unlock any authorized entrance with the app at any time. 

    Subscription and Storage
    All LiftMaster Smart Access Solutions require a monthly subscription to myQ Community. Contact your Dealer or LiftMaster Representative to tailor the subscription for your community by increasing the number of app licenses or expanding you video storage capabilities to 30 days.

    WARRANTY

    • Operator Warranty: 2 Years
    Specifikim
    • Smartphone Control: myQ Community app

      Wiegand Input: 2

      Relay Output: 4 (2 Primary, 2 Auxilliary)

      Connectivity: VoIP (Phone.com) using Internet via wired Ethernet 10/100 (DHCP, static configuration), or Wi-Fi** (DHCP configuration only)

      Software: myQ Community*

      Display Type: 7 Inch 720p high-definition, fade and glare-resistant touchscreen display with picture-in-picture.

      Dimensions: 17"H x 6.125"W x 4"D

      Operating Temperature: -20°F to 130°F (-29°C to 54°C)

      Wireless Communication: With LiftMaster UL 325 Gate Operators mfr. After 10/17

      System Capacity: 50,000 Local Resident Capacity Per Unit

      Video: Video Camera: 1080p resolution with 135-degree viewing angle

    Specifikime teknike
    • Referencë unikecapxm-smart-video-intercom-m
    • Familja e produkteveAccess Control Systems
    • Grupi i produkteveAccess Controls
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-18
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëMeksikë
    Klasifikimi
    • Kategoria BIMobjectElektrike - Pult komandimi
    • Emrin UNSPSCSecurity or access control systems
    • UNSPSC code46171619
    • Uniclass 2015 CodeSs_75_40_02
    • Uniclass 2015 PërshkrimAccess control systems
    • CSI MasterFormat 2014 Code28 13 00
    • CSI MasterFormat 2014 TitleAccess Control
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika