CAPXS Smart Video Intercom – S
CAPXS Smart Video Intercom – S
CAPXS Smart Video Intercom – S

    CAPXS Smart Video Intercom – S

    • Designed specifically for smaller multi-tenant buildings and single family homes with a gate.
    • Provide your residents with peace of mind by allowing them to visually see guests and visitors before granting them access with the myQ Community app.
    • Using the myQ Community web portal, property owners have a simple effective way to manage resident access to the building without changing out front door keys every time.
    • Connects via Ethernet or WIFI for ease of installation.
    • Consider adding a Sun Hood: CAPXSHOOD.
    Specifikim
    • Outdoor Rating: IP54

      Smartphone Control: Requires myQ Community App subscription

      Local User Capacity: 500

      Connectivity: Ethernet and WiFi

      Display Type: 5” 720P high definition, fade-resistant touchscreen display with picture-in-picture

      Dimensions: 8” x 4” x 2”

      Operating Temperature: -4F to 122F (-20C to 50C)

      Power Supply: 16VDC, 1A, 40W

      Video:1080p camera resolution, 25FPS; Phone.com VOIP subscription required

      Field of View:135 degrees

      Warranty: Operator Warranty: Intercom Warranty 2 Years

    Specifikime teknike
    • Referencë unikecapxs-smart-video-intercom
    • Familja e produkteveAccess Control Systems
    • Grupi i produkteveAccess Controls
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-22
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëMeksikë
    Klasifikimi
    • Kategoria BIMobjectElektrike - Pult komandimi
    • Emrin UNSPSCSecurity or access control systems
    • UNSPSC code46171619
    • Uniclass 2015 CodeSs_75_40_02
    • Uniclass 2015 PërshkrimAccess control systems
    • CSI MasterFormat 2014 Code28 13 00
    • CSI MasterFormat 2014 TitleAccess Control
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika