STRIPE Linear Linkable Lightbar
STRIPE Linear Linkable Lightbar
STRIPE Linear Linkable Lightbar
STRIPE Linear Linkable Lightbar
STRIPE Linear Linkable Lightbar
STRIPE Linear Linkable Lightbar
STRIPE Linear Linkable Lightbar
STRIPE Linear Linkable Lightbar
STRIPE Linear Linkable Lightbar
STRIPE Linear Linkable Lightbar
    Liteline

    STRIPE Linear Linkable Lightbar

    STRIPE is linear made easy. This sleek, plug-and-play, linear lighting system is designed for modern spaces. The easy to install construction enables seamless power connections through junction boxes, electrical device boxes, hardwiring and plug-in. Available in multiple lengths and capable of joining up to 150ft no light gaps. STRIPE's modular design allows for creative configurations, from linear runs to geometric shapes making it perfect for corridors, bathroom vanity lights, kitchen islands, gyms, offices and more.

    Specifikim
    • Approved Location Damp

      Beam Angle 125°

      CCT (switch)

      2700 K / 3000 K / 3500 K / 4000 K / 5000 K

      Certification cETLus

      CRI 90+

      Dimming Yes

      Dimming Technology TRIAC / ELV

      Fixture length 18" / 24" / 36" / 48"

      Lumens Up to 1800

      Lumens per watt Up to 93

      Min. Start Temp. -18°C

      Power Factor >0.95

      R9 >60

      Rated Life 50,000 hrs

      THD <15

      Voltage 120V

      Warranty 3 Years

      Wattage 8 / 10 / 15 / 20

    Specifikime teknike
    • Referencë unikestripe-linear-linkable-lightbar
    • Familja e produkteveLinear
    • Grupi i produkteveSTRIPE
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-08-27
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Drita lineare
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika