(RSS) Rectilinear Suspended Series

(RSS) Rectilinear Suspended Series

The RSS architectural-grade suspended luminaire adds a seamless and sophisticated look to uplift any space. The RSS lighting system uses premium materials including an extruded Aluminum housing, high-transmission acrylic lens and state of the art LEDs. It is the perfect choice to showcase high-end hotel lobbies, class A offices, universities and retail spaces. The RSS luminaire is available in multiple configurations for direct or direct/indirect illumination and can be row mounted seamlessly and wired end to end. Also available are lighted corners, daylight and occupancy sensors as well as a variety of mounting accessories.


Please visit product page for more fixture downloads and published reports.

Specifikime teknike
  • Referencë unikeLSI-RSS
  • Familja e produkteveIndoor Lighting
  • Grupi i produkteveArchitectural Linear
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-05-19
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorAkrilon
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdriçim - Drita lineare
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara