(ACL3R) Recessed Advantage Continuous Linear Lighting
(ACL3R) Recessed Advantage Continuous Linear Lighting
(ACL3R) Recessed Advantage Continuous Linear Lighting
(ACL3R) Recessed Advantage Continuous Linear Lighting
(ACL3R) Recessed Advantage Continuous Linear Lighting
(ACL3R) Recessed Advantage Continuous Linear Lighting

    (ACL3R) Recessed Advantage Continuous Linear Lighting

    The Advantage Continuous Linear (ACL3) is a specification-grade linear platform that offers tremendous value for any commercial project. The ACL3 offers seamless continuous runs with both direct and indirect illumination options to control glare in any application. Seamless straight runs or 90 degree illuminated rectangles provide clean aesthetics for conference rooms, hallways, open office or reception areas.

    ACL3 is available in pendant cable and stem, recessed, direct ceiling, or wall mount configurations, providing comprehensive coverage for any commercial interior application.

    At an ultra-high color rendering index (90 CRI minimum), object colors in the space are realistically rendered for a natural look. The ACL3 is offered in universal input voltage of 120-277V or 347V for applications in both US and Canada.

    A range of luminaire level lighting control (LLLC) options are offered with the ACL3 for both code compliance and energy savings. Third party controls (3PC) integration is a unique feature offered by LSI to provide additional flexibility, where LSI luminaires are offered with other manufacturer’s controls platforms.

    Custom lumen packages and finishes are available. Contact LSI Customer Service or Quotes for shop drawings or pricing information.

    Specifikim
    • Max Lumens

      • 3,300lm/ft.

      Min Lumens

      • 250lm/ft.

      Life Safety Features

      • Integral Battery Backup 2 
      • Circuit Wiring Generator 
      • Transfer Device

      Sensors

      • AirLink Blue Networked
      • IMS1 Standalone
      • AirLink Blue Wireless Node

      Color Temperatures

      • 3000K
      • 3500K
      • 4000K
      • 5000K
    Specifikime teknike
    • Referencë unikeacl3-advantage-continuous-linear-lighting
    • Familja e produkteveIndoor Lighting
    • Grupi i produkteveCommercial Linear
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-16
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Drita lineare
    • IFC classificationNdriçim i lehtë
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Kanadë
    Meksikë
    Shtetet e Bashkuara