(AW) Advantage Field-Selectable Strip

(AW) Advantage Field-Selectable Strip

LED wraparounds offer an energy-efficient, long lasting alternative to traditional fluorescent wraparounds that are highly susceptible to failure under vibration. The Advantage Field-Selectable Wrap (AW) is the most affordable LED wraparound in its class. It offers three lumen outputs and three color temperatures, all in one package. Settings can be selected before, during or after installation with the flip of a switch.

The versatile AW can be mounted directly to a surface or using stem or chain and S-hook. AW also uses a diffuse, polycarbonate lens for impact resistance and durability. The smooth, diffuse lens also provides a uniform, blended appearance without pixellation or other striations compared to prismatic lenses.

AW is available with 0-10V (10 -100%) dimming as standard and is compatible with most commercial dimmers. AW offers an optional standalone microwave sensor for additional energy savings and building code compliance. Optional networked control options include an AirLink Blue fixture-integrated controller that communicates with external devices such as daylight harvesting or occupancy sensors to dim to present light levels on the LSI AirLink Blue App. Check out the ordering guide for additional options and mounting accessories. The energy-efficient AW is DLC listed and qualifies for state and utility rebate programs.

Specifikime teknike
  • Referencë unikeAW_strip
  • Familja e produkteveIndoor Lighting
  • Grupi i produkteveStrips
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-12
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Drita lineare
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit