(LXC2) Linear High Output Lighting-Commercial Linear

(LXC2) Linear High Output Lighting-Commercial Linear

Choose one of LSI’s LED Linear Display or Strip Lights to best showcase your merchandise. Brilliant, distributed points of LED light add sparkle, amplify depth and eliminate the “flat” look of fluorescent lights. Easy adjustment allows the fixtures to be aimed to best advantage. Ideal for display case, accent, undercabinet and shelf lighting. Choose warm or neutral colors to match and maximize the attractiveness of the product being displayed.

By using one of LSI’s LED Linear Display or Strip Lights, you can reduce energy up to 50% as compared to fluorescent solutions. It has over 100,000 hours of expected life depending on the ambient temperature of the installation location (see the LED home page for more specific information.) With easy installation that’s perfect for retrofit or new construction, it is virtually maintenance free and carries a 5-year warranty.

Specifikim
  • Features & Specifications

    Max Lumens : 7,000

    Color Temperatures : 3500,4000,5000

Specifikime teknike
  • Referencë unikelsi-lxc2-linear-high-output-linear
  • Familja e produkteveIndoor Lighting
  • Grupi i produkteveCommercial Linear
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-31
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Drita lineare
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures