EcoSystem® Ballast, Type G and Type J Case, 10% Dimming, Non-Volatile Memory
EcoSystem® Ballast, Type G and Type J Case, 10% Dimming, Non-Volatile Memory
EcoSystem® Ballast, Type G and Type J Case, 10% Dimming, Non-Volatile Memory
EcoSystem® Ballast, Type G and Type J Case, 10% Dimming, Non-Volatile Memory
EcoSystem® Ballast, Type G and Type J Case, 10% Dimming, Non-Volatile Memory

    EcoSystem® Ballast, Type G and Type J Case, 10% Dimming, Non-Volatile Memory

    EcoSystem ballasts are part of a revolutionary lighting control system composed of digitally addressable electronic dimming ballasts, controls and sensors. EcoSystem generates energy savings of 40% to 70%, improves occupant comfort and productivity, and increases space flexibility.

    Features:
    • EcoSystem ballasts communicate via an EcoSystem digital bus and connect directly to sensors and controls
    • Also compatible with Lutron 3-wire fluorescent controls
    • Programmed rapid start design ensures full rated lamp life
    • Lamps turn on to any dimmed level without flashing to full brightness
    • Low harmonic distortion throughout the entire dimming range
    • Operating frequency ensures ballast does not interfere with IR devices
    • End-of-lamp-life protection circuitry ensures safe operation
    • Ultra-quiet operation
    • Non-volatile memory restores all ballast settings after power failure
    • Ballasts maintain consistent light output for differing lamp lengths
    • 100% performance tested at factory

    Kontaktoni me Lutron Electronics

    Specifikim
    • Features
      • Continuous, flicker-free dimming from 100% to 10%
      • Integral sensor connection provides power for and
      responds to one occupancy sensor, one photo
      sensor, and one personal control input (infrared
      receiver or wallstation)
      • Communicates status and sensor inputs over the
      EcoSystem digital link
      • Programmed rapid start design ensures full rated
      lamp life while dimming and cycling
      • Lamps turn on to any dimmed level without flashing to
      full brightness
      • Low harmonic distortion throughout the entire
      dimming range
      • Frequency of operation ensures that ballast does not
      interfere with infrared devices
      • End-of-lamp-life protection circuitry ensures safe
      operation throughout entire lamp life
      • Ultra-quiet operation
      • Non-volatile memory restores all ballast settings after
      power failure
      • Ballasts maintain consistent light output for linear lamp
      lengths (e.g., 4 ft [1.5 m], 3 ft [1 m], 2 ft [0.5 m] have
      same relative output)
      • Protected from miswires of any input power to control
      lead, or from lamp leads to each other and/or ground
      • 100% performance tested at factory
      • Custom ballast factors available. Design tool
      and specifications can be found at
      www.lutron.com/ballasttool
      • BAA-compliant (Buy American Act) model numbers
      available. Add a "U" prefix to the model number

    Specifikime teknike
    • Referencë unikelutron-ec5
    • Familja e produkteveLighting Controls
    • Grupi i produkteveEcoSystem®
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2010-12-22
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorMetal
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektrike - Pult komandimi
    • Emrin UNSPSCLamps and lightbulbs and lamp components
    • UNSPSC code3910
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 21 15
    • OmniClass TitleLighting Ballasts

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit