FASO Fibre Cement Wall Sleeve
FASO Fibre Cement Wall Sleeve
FASO Fibre Cement Wall Sleeve
    MASTERTEC

    FASO Fibre Cement Wall Sleeve

    Our FASO fibre cement wall sleeves are available in DN 50 to DN 800 and ready for immediate delivery. The inner surface is smooth, while the corrugated outer surface creates a secure, watertight bond with concrete—preventing water ingress. Pre-wetting the wall sleeve further improves adhesion and sealing performance in watertight concrete structures.

    available in Revit 2023-2027 and as IFC

    Specifikim
    • material:

      asbestos-free fibre cement

      inner diameters available:

      50-800 mm

      lengths available:

      200-1200 mm

      versions (Ø inner diameter / length):

      Please find the specific article numbers and lengths in the attached Revit Family Type Catalog in the download area.

      Please choose your installation situation, besides that both Revit models are similar
      :

      • FASO floor plate

        Revit model No. 1

        • Art.-No. 080020 - 080031: Ø 50 mm / 200 - 1200 mm
        • Art.-No. 080210 - 080219: Ø 80 mm / 200 - 1200 mm
        • Art.-No. 080220- 080229: Ø 100 mm / 200 - 1200 mm
        • Art.-No. 080230 - 080239: Ø 125 mm / 200 - 1200 mm
        • Art.-No. 080240 - 080249: Ø 150 mm / 200 - 1200 mm
        • Art.-No. 080250 - 080259: Ø 200 mm / 200 - 1200 mm
        • Art.-No. 080260 - 080269: Ø 250 mm / 200 - 1200 mm
        • Art.-No. 080270 - 080279: Ø 300 mm / 200 - 1200 mm
        • Art.-No. 080280 - 080289: Ø 350 mm / 200 - 1200 mm
        • Art.-No. 080290 - 080299: Ø 400 mm / 200 - 1200 mm
        • Art.-No. 080300 - 080309: Ø 450 mm / 200 - 1200 mm
        • Art.-No. 080310 - 080319: Ø 500 mm / 200 - 1200 mm
        • Art.-No. 080320 - 080329: Ø 600 mm / 200 - 1200 mm
        • Art.-No. 080330 - 080339: Ø 700 mm / 200 - 1200 mm
        • Art.-No. 080340 - 080349: Ø 800 mm / 200 - 1200 mm
      • FASO wall

        Revit model No. 2

        • Art.-No. 080020 - 080031: Ø 50 mm / 200 - 1200 mm
        • Art.-No. 080210 - 080219: Ø 80 mm / 200 - 1200 mm
        • Art.-No. 080220- 080229: Ø 100 mm / 200 - 1200 mm
        • Art.-No. 080230 - 080239: Ø 125 mm / 200 - 1200 mm
        • Art.-No. 080240 - 080249: Ø 150 mm / 200 - 1200 mm
        • Art.-No. 080250 - 080259: Ø 200 mm / 200 - 1200 mm
        • Art.-No. 080260 - 080269: Ø 250 mm / 200 - 1200 mm
        • Art.-No. 080270 - 080279: Ø 300 mm / 200 - 1200 mm
        • Art.-No. 080280 - 080289: Ø 350 mm / 200 - 1200 mm
        • Art.-No. 080290 - 080299: Ø 400 mm / 200 - 1200 mm
        • Art.-No. 080300 - 080309: Ø 450 mm / 200 - 1200 mm
        • Art.-No. 080310 - 080319: Ø 500 mm / 200 - 1200 mm
        • Art.-No. 080320 - 080329: Ø 600 mm / 200 - 1200 mm
        • Art.-No. 080330 - 080339: Ø 700 mm / 200 - 1200 mm
        • Art.-No. 080340 - 080349: Ø 800 mm / 200 - 1200 mm
    Specifikime teknike
    • Referencë unikefaso
    • Data e botimit2025-11-20
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e depërtimit