Connector | Connection Seal for Corrugated Pipes
Connector | Connection Seal for Corrugated Pipes
Connector | Connection Seal for Corrugated Pipes
Connector | Connection Seal for Corrugated Pipes
Connector | Connection Seal for Corrugated Pipes
Connector | Connection Seal for Corrugated Pipes
    MASTERTEC

    Connector | Connection Seal for Corrugated Pipes

    Seal for professional connection of corrugated-pipes to core drillings, wall sleeves and lining pipes.

    available in Revit 2022-2027 and as IFC

    Specifikim
    • material:

      Connector: TPE Mixture | clamp: W4 - V2A stainless steel

      area of application:

      for corrugated pipes Ø 75-110 mm

      versions (Ø wall sleeve / Ø corrugated pipe):

      • Art.-No. 090850: Ø 100 mm / Ø 75 mm
      • Art.-No. 090852: Ø 150 mm / Ø 90 mm
      • Art.-No. 090854: Ø 150 mm / Ø 110 mm


    Specifikime teknike
    • Referencë unikeconnector-wellrohr
    • Data e botimit2025-11-20
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e depërtimit