WELLO | Active Wall Sleeve
WELLO | Active Wall Sleeve
WELLO | Active Wall Sleeve
WELLO | Active Wall Sleeve
WELLO | Active Wall Sleeve
    MASTERTEC

    WELLO | Active Wall Sleeve

    PE lining pipe with two swelling tapes applied centrally around the wall sleeve that act as waterstops. Its inner surface is smooth while the corrugated outside ensures a firm bond with the concrete. Available inner diameters: 100-400 mm

    available in Revit 2023-2027 and as IFC

    Specifikim
    • material:

      pipe: PE-HD | swelling tape: bentonite

      available inner diameters:

      100-400 mm

      available lengths:

      200-600 mm

      versions (Ø inner diameter / length):

      Please find the specific article numbers and lengths in the attached Revit Family Type Catalog in the download area.

      Please choose your installation situation, besides that both Revit models are similar
      :

      • WELLO floor plate

        Revit model No. 1

        • Art.-No. 080130 - 080138: Ø 100 mm / 200 - 600 mm
        • Art.-No. 080140 - 080148: Ø 125 mm / 200 - 600 mm
        • Art.-No. 080150 - 080158: Ø 150 mm / 200 - 600 mm
        • Art.-No. 080160 - 080168: Ø 200 mm / 200 - 600 mm
        • Art.-No. 080170 - 080178: Ø 250 mm / 200 - 600 mm
        • Art.-No. 080180 - 080188: Ø 300 mm / 200 - 600 mm
        • Art.-No. 080190 - 080198: Ø 350 mm / 200 - 600 mm
        • Art.-No. 080200 - 080208: Ø 400 mm / 200 - 600 mm
      • WELLO wall

        Revit model No. 2

        • Art.-No. 080130 - 080138: Ø 100 mm / 200 - 600 mm
        • Art.-No. 080140 - 080148: Ø 125 mm / 200 - 600 mm
        • Art.-No. 080150 - 080158: Ø 150 mm / 200 - 600 mm
        • Art.-No. 080160 - 080168: Ø 200 mm / 200 - 600 mm
        • Art.-No. 080170 - 080178: Ø 250 mm / 200 - 600 mm
        • Art.-No. 080180 - 080188: Ø 300 mm / 200 - 600 mm
        • Art.-No. 080190 - 080198: Ø 350 mm / 200 - 600 mm
        • Art.-No. 080200 - 080208: Ø 400 mm / 200 - 600 mm

    Specifikime teknike
    • Referencë unikewello
    • Data e botimit2025-11-20
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e depërtimit