MASTER-RING | Gasket Insert | Multi
MASTER-RING | Gasket Insert | Multi
MASTER-RING | Gasket Insert | Multi
MASTER-RING | Gasket Insert | Multi
MASTER-RING | Gasket Insert | Multi
MASTER-RING | Gasket Insert | Multi
MASTER-RING | Gasket Insert | Multi
MASTER-RING | Gasket Insert | Multi
MASTER-RING | Gasket Insert | Multi
MASTER-RING | Gasket Insert | Multi
    MASTERTEC

    MASTER-RING | Gasket Insert | Multi

    Gasket inserts with “onion ring” technology . Available inner diameters: 100-250 mm

    available in Revit 2022-2027 and as IFC

    Specifikim
    • material:

      rubber: EPDM | sealing width: 40 mm | pressure plates, screws, nuts: V2 A

      available inner diameters:

      100-250 mm

      overall length:

      40 mm

      versions (Ø wall sleeve or core drill hole / Ø medium pipe):

      • Art.-No. 120135: Ø 100 mm / Ø 18 - 65 mm
      • Art.-No. 120135T: Ø 100 mm / Ø 18 - 65 mm split version
      • Art.-No. 120171: Ø 150 mm / Ø 62 - 110 mm
      • Art.-No. 120171T: Ø 150 mm / Ø 62 - 110 mm split version
      • Art.-No. 120193: Ø 200 mm / Ø 108 - 160 mm
      • Art.-No. 120193T: Ø 200 mm / Ø 108 - 160 mm split version
      • Art.-No. 120222: Ø 250 mm / Ø 158 - 210 mm
      • Art.-No. 120222T: Ø 250 mm / Ø 158 - 210 mm split version
    Specifikime teknike
    • Referencë unikemaster-ring-multi
    • Data e botimit2025-11-20
    • Numri i botimit1
    Lidhje
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e depërtimit