MASTER-SEAL
MASTER-SEAL
MASTER-SEAL
MASTER-SEAL
MASTER-SEAL
    MASTERTEC

    MASTER-SEAL

    • Modular seal 
    • Preassembled 
    • Fast and easy installation
    • Tested up to 30 m water column
    • Can be retrofitted (all gasket inserts are also separable)

    available in Revit 2022-2027 and as IFC

      Specifikim
      • Material:

        1 pressure plates: polyamide strengthened

        sealing element: EPDM caoutchouc

        screws-nuts: stainless steel V2 A or galvanised available

        inner diameters: 50-600 mm

        versions (Ø wall sleeve or core drill hole / Ø medium pipe):

        Please find the specific diameters of medium pipes in the attached Revit Family Type Catalog in the download area.

        • Stainless steel
          • Art.-No. 110250 - 110255: Ø 50 mm / Ø 13 - 25 mm
          • Art.-No. 110260 - 110268: Ø 80 mm / Ø 20 - 55 mm
          • Art.-No. 110270 - 110282: Ø 100 mm / Ø 25 - 75 mm
          • Art.-No. 110283 - 110297: Ø 125 mm / Ø 41 - 100 mm
          • Art.-No. 110298 - 110317: Ø 150 mm / Ø 58 - 124 mm
          • Art.-No. 110325 - 110347: Ø 200 mm / Ø 108 - 174 mm
          • Art.-No. 110350 - 110374: Ø 250 mm / Ø 115 - 213 mm
          • Art.-No. 110375 - 110389: Ø 300 mm / Ø 189 - 263 mm
          • Art.-No. 110390 - 110408: Ø 350 mm / Ø 219 -317 mm
          • Art.-No. 110410 - 110425: Ø 400 mm / Ø 239 - 358 mm
          • Art.-No. 110435 - 110440: Ø 450 mm / Ø 365 - 405 mm
          • Art.-No. 110443 - 110455: Ø 500 mm / Ø 311 - 419 mm
          • Art.-No. 110460 - 110475: Ø 550 mm / Ø 390 - 470 mm
          • Art.-No. 110480 - 110495: Ø 600 mm / Ø 410 - 528 mm
        • Galvanised
          • Art.-No. 110600 - 110605: Ø 50 mm / Ø 13 - 25 mm
          • Art.-No. 110610 - 110618: Ø 80 mm / Ø 20 - 55 mm
          • Art.-No. 110620 - 110632: Ø 100 mm / Ø 25 - 75 mm
          • Art.-No. 110633 - 110647: Ø 125 mm / Ø 41 - 100 mm
          • Art.-No. 110648 - 110667: Ø 150 mm / Ø 58 - 124 mm
          • Art.-No. 110675 - 110697: Ø 200 mm / Ø 108 - 174 mm
          • Art.-No. 110700 - 110724: Ø 250 mm / Ø 115 - 213 mm
          • Art.-No. 110725 - 110739: Ø 300 mm / Ø 189 - 263 mm
          • Art.-No. 110740 - 110758: Ø 350 mm / Ø 219 -317 mm
          • Art.-No. 110760 - 110775: Ø 400 mm / Ø 239 - 358 mm
          • Art.-No. 110785 - 110790: Ø 450 mm / Ø 365 - 405 mm
          • Art.-No. 110793 - 110805: Ø 500 mm / Ø 311 - 419 mm
          • Art.-No. 110810 - 110825: Ø 550 mm / Ø 390 - 470 mm
          • Art.-No. 110830 - 110845: Ø 600 mm / Ø 410 - 528 mm
      Specifikime teknike
      • Referencë unikemaster-seal
      • Data e botimit2025-11-24
      • Numri i botimit1
      Klasifikimi
      • Kategoria BIMobjectNdërtim - Sistemet e depërtimit