MASTER-RING | Supersoft | Gasket Insert
MASTER-RING | Supersoft | Gasket Insert
MASTER-RING | Supersoft | Gasket Insert
    MASTERTEC

    MASTER-RING | Supersoft | Gasket Insert

    Gasket inserts for corrugated and thin-walled media pipes.

    available in Revit 2022-2027 and as IFC

    Inner diameters available: 100-250 mm

    Specifikim
    • material:

      rubber: EPDM | sealing width: 2x 40 mm | pressure plates, screws, nuts: V2 A

      available diameters:

      100-250 mm

      overall length:

      80 mm

      versions (Ø wall sleeve or core drill hole / Ø medium pipe):

      • Art.-No. 120280: Ø 100 mm / Ø 48 - 51 mm
      • Art.-No. 120282: Ø 100 mm / Ø 62 - 63 mm

      • Art.-No. 120284: Ø 150 mm / Ø 74 - 77 mm
      • Art.-No. 120286: Ø 150 mm / Ø 88 - 91 mm
      • Art.-No. 120288: Ø 150 mm / Ø 108 - 110 mm

      • Art.-No. 120290: Ø 200 mm / Ø 108 - 112 mm
      • Art.-No. 120292: Ø 200 mm / Ø 123 - 126 mm
      • Art.-No. 120294: Ø 200 mm / Ø 159 - 160 mm

      • Art.-No. 120296: Ø 250 mm / Ø 158 - 162 mm
    Specifikime teknike
    • Referencë unikemaster-ring-supersoft
    • Data e botimit2025-11-20
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e depërtimit