Ceiling cassette - 1way - FDTS

Ceiling cassette - 1way - FDTS

- Compact design for easy installation. -Height level 220mm and weight is 27/28kg only. -Individual flap control system: Two directions of air flow can be controlled individually. - The flap can swing within the range of upper and lower flap position selected with wired remote control. - Standard built- in drain pump, -Wireless remote control available as an option.
Specifikime teknike
  • Referencë unikeFDTS-KX6
  • Familja e produkteveVRF Indoor Unit
  • Grupi i produkteveIndoor Unit
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2012-09-11
  • Numri i botimit2
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPlastik
  • Projektuar nëJaponi
  • Prodhuar nëJaponi
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • IFC classificationNgrohëse elektrike
  • Uniclass 2015 CodePr_70_65_03
  • Uniclass 2015 PërshkrimAir conditioning units
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD3030
  • CSI UniFormat II TitleCooling Generating Systems