Aluminum Glass Doors - 521S

Aluminum Glass Doors - 521S

EverServe® Aluminum Glass Door model 521S features an innovative springless sectional aluminum door design appropriate for high cycle environments where maximum light infiltration and/or visual access is required. Designed to fit openings up to 20'2" (6147 mm) wide and 18'1" (5512 mm) high, the Model 521 features a wide, 2-11/16" (68 mm) center stile, 3-3/4" (95 mm) or 4-1/2" (114 mm) bottom rail, based on door size.

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Specifikim
  • Standard max width: 20'2" (6147 mm)

    Standard max height: 18'1" (5512 mm)

    Section thickness: 1 3/4" (45 mm)

    Material: 6061-T6 aluminum

    Standard finish: 204R-1 clear anodized (painted white at no charge)

    Center stile width: 2 11/16" (68 mm)

    End stile width: 3 5/16" (84 mm)

    Top rail width: 2 3/8" (60 mm) or 3 3/4" (95 mm)

    Top intermediate rail width: 2 1/8" (54 mm)

    Bottom intermediate rail width: 1 19/32" (40 mm)

    Bottom rail width: 3 3/4" (95 mm) or 4 1/2" (114 mm)

    Weather seals: Bottom, flexible PVC

    Track: 3" (76.2 mm)

    Control Panel: Electronic controller with micro-processor self-diagnostics. Digital readout, time delay self-close timer and non-resettable cycle counter. Enclosure is IP54 rated (NEMA 3 equivalent)

    Mounting: Side mount, left or right, vertical only

    Operation: Direct drive integrated gear/motor/brake assembly; Drive assembly and limit sensors are factory pre-assembled; Manual hand chain for power outage; Horsepower appropriate to door size/weight; 230V AC 3-phase motor

    Hinges and fixtures: Galvanized steel ​

    Rollers:

    • Nylon (Standard)
    • Steel (Wind load)

    Actuator: Single open/close/stop push button station incorporated into control panel

    Accessories: 

    • Cable tension switches LH/RH
    • Hand chain switch on motor
    • Encoder plug and play
    • 8-port junction box
Specifikime teknike
  • Referencë unikealuminum-glass-doors-521s
  • Familja e produkteveCommercial Doors
  • Grupi i produkteveSectional Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-05-02
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika