Aluminum Glass Doors - 522
Aluminum Glass Doors - 522

    Aluminum Glass Doors - 522

    Aluminum Glass Door model 522 is designed in sizes up to 18’ 2” (5486 mm) wide and 14’ 1” (4318 mm) high. This aluminum full-view door, featuring a frameless design, is ideal for restaurants, auto dealerships and any application where the door needs to integrate seamlessly with the aesthetics of the building. Available with five glass options. ​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Standard Features

      Standard max width: 18'2" (5486 mm)

      Standard max height: 14'1" (4318 mm)

      Panel thickness: 1 3/8"

      Material: 6063-T6 aluminum

      Standard finish: white, black, or bronze powder coat

      Center stile width: 3”

      End stile width: 3 1/2”

      Top rail width: 3 1/2”

      Top intermediate rail width: 1 5/8”

      Bottom intermediate rail width: 1 3/8”

      Bottom rail width: 3 1/2"

      Standard springs: 10,000 cycle

      Track: Provide track as recommended by manufacturer to suit loading required and clearance available​

      Mounting: Angle

      Operation: Manual pull rope ​

      Hinges and fixtures: Galvanized steel ​

      Lock: Galvanized, interior-mounted single unit ​​

      Warranty: 1 year limited

      Door Options ​

      Glass Options​

      • Mirrored Bronze
      • Mirrored Gray​​​​​​​​​
      • Opaque Black​​​​​​​​​
      • Opaque White
      • Translucent Black

      Aluminum and Glass Pairing

      Aluminum OptionGlass Option
      White Powder CoatOpaque White
      Black Powder Coat / Bronze Powder Coat / Black Anodized / Bronze AnodizedOpaque Black / Mirrored Gray / Mirrored Bronze / Translucent Black

      ​​Each door is unique and built to order, therefore a slight deviation in glass alignment is possible. These doors may become hot to the touch in sustained hot weather.

      Options & Accessories

      • Springs: 25,000, 50,000, 75,000 or 100,000 cycles
      • Weather stripping jamb and header seals
      • White or Black powder coat track
    Specifikime teknike
    • Referencë unikealuminum-glass-doors-522
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveSectional Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-16
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika