ProStar™ Rolling Steel Sheet Doors - 780CD
ProStar™ Rolling Steel Sheet Doors - 780CD

    ProStar™ Rolling Steel Sheet Doors - 780CD

    The Model 780CD rolling sheet door is designed to fit openings up to 16' by 16' (4877 mm by 4877 mm) with ease, versatility, and good looks. The Model 780CD is designed for heavy-usage environments where a high wind load-rated door is not required. Like the Model 790CW, this heavy-duty door is fabricated of high strength, 26-gauge galvanized steel curtain sections for superior performance. It also features our innovative quick-connect components that allow quick and easy assembly without sacrificing stability or durability. Stepped counterbalance rings and a unique curtain profile minimize nesting. The universal guide design further simplifies installation by allowing mounting directly to concrete, masonry, steel or wood jambs. Additional standard features such as dual rub strips on both edges of guide and a flexible webbing on both front edges of the curtain to minimize nesting ensure that the Model 780CD will provide long-lasting, lower-cost performance for years to come.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Door Options​

      • Electric operator (Model RMX®)
      • Chain hoist with reduced drive, non-handed quick-connect components (standard on some Model 780CD doors, depending upon size)
      • Exterior curtain slide lock (accepts cylinder lock or 2 padlocks*) (right or left-handed)
      • Jamb extension brackets
      • Header draft seal


      *Cylinder locks and padlocks not provided

    Specifikime teknike
    • Referencë unikerolling-steel-sheet-doors-780cd
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveRolling Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 33 23
    • CSI MasterFormat 2014 TitleOverhead Coiling Doors
    • OmniClass Number23-17 11 13 25
    • OmniClass TitleOverhead Metal Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika