Counter Doors - 650
Counter Doors - 650

    Counter Doors - 650

    Distinguished by their painted galvanized steel slat curtain finish, Model 650 rolling counter doors are designed to fit openings to 20' wide and 9' high. These doors are ideal for a host of small-opening applications where security is important and a non-rated door is appropriate. Common applications include concession areas, cafeterias, pharmacies, parts-storage areas and ticket windows.​​​​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Door Options

      • Crank or electric operation
      • PowderGuard® Premium powder coat finish options are available in approximately 200 colors as well as custom matching to specification. PowderGuard® Zinc and PowderGuard® Weathered finishes
      • Vision lites
      • Perforated slats
      • Fenestrated slats with uniformly spaced openings of 5/8" x 3" (16 mm x 76 mm)
      • Guides: 11-gauge roll-formed steel guides
      • Cylinder lock ​​
    Specifikime teknike
    • Referencë unikecounter-doors-650
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveRolling Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 33 13
    • CSI MasterFormat 2014 TitleCoiling Counter Doors
    • OmniClass Number23-17 11 13 25 11
    • OmniClass TitleRoller Shutter Overhead Metal Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika