Stormtite™ Rolling Steel Service Doors - 620
Stormtite™ Rolling Steel Service Doors - 620

    Stormtite™ Rolling Steel Service Doors - 620

    These rolling steel doors​ are an ideal choice for keeping climate-controlled air in and the elements out. Like the Model 610, the Stormtite™ 620 offers the option of a steel, stainless steel or aluminum curtain in an array of finishes and colors. For enhanced thermal efficiency, the 620 is furnished with flat slat profiles only, as well as weatherstripping on the exterior side of the guides, on the bottom bar and a hood baffle. Additional weatherseals are available as options on the interior side of the guides and hood lintel.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Door Options

      • Electric operator (RHX®, RSX®, RMX®) or crank operation
      • Bottom sensing edge
      • Sloping bottom bar
      • Between-jambs mounting
      • Stainless steel or aluminum slats
      • High-usage package
      • High-wind load (FBC, TDI, DADE)
      • Cylinder lock
      • Exhaust ports
      • Vision lites on 18 gau. steel slats with uniformly spaced openings of 3" x 5/8" (76 mm x 16 mm) or 10" x 1" (254 mm x 25.4 mm)
      • PowderGuard® Premium powder coat finish options are available in approximately 200 colors as well as custom matching to specification.
      • PowderGuard® Zinc and PowderGuard® Weathered finishes
      • Special application doors:
        - Oversized doors to 1500 sq. ft. (139.4 sq. m)
        - Combination doors with grilles and/or with full or partial standard, perforated or fenestrated slats
        - Spark-resistant doors, craneway doors, pass doors
    Specifikime teknike
    • Referencë unikestormtite-rolling-steel-service-doors-620
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveRolling Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 33 23
    • CSI MasterFormat 2014 TitleOverhead Coiling Doors
    • OmniClass Number23-17 11 13 25
    • OmniClass TitleOverhead Metal Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika