Counter Doors - 652
Counter Doors - 652

    Counter Doors - 652

    Distinguished by their clear anodized aluminum curtain finish, Model 652 rolling counter doors are designed to fit openings to 20' wide and 9' high. These doors are ideal for a host of small-opening applications where security is important and non-rated door is appropriate. Common applications include concession areas, cafeterias, pharmacies, parts-storage areas and ticket windows.​​​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • ​​​​Door Options

      • Crank or electric operation
      • PowderGuard® Premium powder coat finish options are available in approximately 200 colors as well as custom matching to specification. PowderGuard® Zinc and PowderGuard® Weathered finishes
      • Vision lites
      • Perforated slats
      • Fenestrated slats with uniformly spaced openings of 5/8" x 3" (16 mm x 76 mm)
      • Guides: 11-gauge roll-formed steel guides
      • Cylinder lock ​​
    Specifikime teknike
    • Referencë unikecounter-doors-652
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveRolling Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 33 13
    • CSI MasterFormat 2014 TitleCoiling Counter Doors
    • OmniClass Number23-17 11 13 25 11
    • OmniClass TitleRoller Shutter Overhead Metal Doors

    Rajoni i disponueshëm

    North America