FireKing® Fire-Rated Service Doors - 634
FireKing® Fire-Rated Service Doors - 634

    FireKing® Fire-Rated Service Doors - 634

    Fire-rated service door model 634 is a large fire door with UL, ULC and FM ratings for 1-1/2 hr, 3hr labels. Additional 4 hr UL and oversized labels available. Doors over 18 feet high must be certified by FM. The FireKing® Model 634 rolling fire-rated service door offers superior protection wherever a listed fire door is required.

    ​Additional safety and protection features are available, including: Fire Sentinel® time-delay release device, FireLite® vision lites, smoke detectors, horns and strobes.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • ​​Door Options​​​

      • Factory Mutual (FM) label optional
      • Operation: push-up, chain hoist, crank and electric motor (RHX® or RSX®)
      • Fire Sentinel® time-delay release device
      • FireLite® vision lites
      • UL-listed brush-type smoke seals
      • Flame baffle system (required for FM label)
      • Smoke detectors
      • Horns and horns with strobes
      • Cylinder locking bottom bar with mortise cylinder
      • Wind load (FBC, TDI, Miami-Dade)
      • PowderGuard® Premium powder coat finish options are available in approximately 200 colors as well as custom matching to specification.
      • PowderGuard® Zinc and PowderGuard® Weathered finishes​
    Specifikime teknike
    • Referencë unikefireking-fire-rated-service-doors-634
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveRolling Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 33 23
    • CSI MasterFormat 2014 TitleOverhead Coiling Doors
    • OmniClass Number23-17 11 31 11 13
    • OmniClass TitleFire Rated Rolling Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika