RapidFlex® Flexible Bottom High Speed Door - 990

RapidFlex® Flexible Bottom High Speed Door - 990

RapidFlex​® 990

Our flexible bottom high speed interior fabric door, RapidFlex® 990, is ideal for high-traffic manufacturing, pharmaceutical, warehouse and distribution facilities. Built for safety this door features a flexible bottom w​ith wireless monitored reversing edge, built-in drop-stop device and in-plane infrared sensors. ​​

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Specifikim
  • Standard max width: 12'

    Standard max height: 12'

    Speed: up to 70" per second

    Curtain lock: patent-pending design allows for quick and easy repair in the field

    Break-away self-reset designed to break away from the side guides to minimize damage and simply reset and self-repair after the event

    Wind load: up to 3.0 PSF (Pressure/wind resistance value is the ultimate pressure tested at door width of 12')

    Door panel: 2 thin layers of PVC coated polyester; 1 layer of polyester weave

    Vision option: 20” high windows spaced evenly across width of door

    Operation: direct drive motor and gearbox system with a door stop device

    Control panel:

    • Variable frequency drive

    • NEMA 4X cULus listed

    • Onboard self-diagnostic and service reminder

    • Built-in padlockable field disconnect

    Obstruction detection: infrared sensors mounted in-plane to the door curtain at 6" and 50"-54" from floor

    Reversing safety edge: wireless reversing edge; flexible bottom bar with detachable bottom seal

    Electrical availability**: 120V AC 1PH; 230V AC 1PH†; 230V AC 3PH†; 460V AC 3PH; 575V AC 3PH†
    (†requires stand-alone mounted transformer)
    **Single phase available up to 10’ doors.

    Warranty: 5-year limited on drive motor and gearbox; 1-year limited on all other available components

    Actuation options: push button, key switch, pull switch, motion detector, radio control, loop detector, treadle switch; Wireless options: pull switches, 1 or 3 button push button, palm button

    Signal device options: red/green LED warning light, horn/strobe combination, rotating warning light

    Programmable LED lighting system: tall light bar with red, yellow, green lighting

Specifikime teknike
  • Referencë unikeflexible-bottom-high-speed-door-990
  • Familja e produkteveCommercial Doors
  • Grupi i produkteveHigh Speed Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-12-14
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPëlhurë
  • Materiali dytësorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • CSI MasterFormat 2014 Code08 33 23.13
  • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
  • OmniClass Number23-17 11 19 21
  • OmniClass TitleOverhead Composite Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika