Non-Insulated Wind Load Sectional Door - 421
Non-Insulated Wind Load Sectional Door - 421

    Non-Insulated Wind Load Sectional Door - 421

    Model 421​ is and non-insulated door featuring Miami-Dade certifications for static pressures and impact. Constructed of 20-gauge steel and designed with 4” horizontal struts to enhance door strength and performance.​​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Standard Features

      Standard max width: 14'2" (4318 mm)

      Standard max height: 24'1" (7341 mm) ​

      Warranty: 1 year limited

      Nominal thickness: 2" (51 mm)

      Exterior surface: ribbed

      Struts: 4" horizontal strut (doors over 10'2" wide)

      Interior color: white

      Standard springs: 10,000 cycle

      Standard track: 2" (51 mm)

      Weather Stripping: flexible PVC bottom with retainer

      Joint Profile: tongue-and-groove

      Wind Load: certified to meet Miami-Dade wind load requirements

      Door Options

      • Chain hoist operation​
      • Motor operation
      • High Cycle Springs - 25k, 50k, 100k
      • 3” track option
      • Solid shafts
      • Perimeter weather seal
      • Broken cable devices
      • Safety edges
      • Safety photo eyes
      • Impact glazing 12” x 10”
      • Security locks
      • Exhaust ports​
    Specifikime teknike
    • Referencë unikenon-insulated-wind-load-sectional-doors-421
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveWind Load
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-16
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika