RapidSlat® Rolling Steel Service Doors - 611
RapidSlat® Rolling Steel Service Doors - 611

    RapidSlat® Rolling Steel Service Doors - 611

    This advanced service door is well suited for any application that requires a rolling steel door with the added benefits of high cycles, increased productivity and durability including banks, manufacturing facilities, and parking garages. It is ideal for customers in the parking garage market wanting to replace grilles. The fenestrated slats allow air circulation; they are more durable than grilles and more secure than fabric doors.​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Door Options​​

      • Available options for supply voltages: 220-240V AC 1-phase; 440-480V AC or 575V AC 3-phase (575V AC requires additional transformer). Horsepower is appropriate to size and weight of door.
      • Curved Profile type C-187 for doors up to 15’4” wide. Available in: 20, 18 gauge galvanized steel; 22, 20 gauge stainless steel; 18 gauge (.044”) aluminum*
      • Curved Profile type C-275 for doors up to 30’ wide. Available in: 20, 18 gauge galvanized steel; 22, 20 gauge stainless steel; 16 gauge (.050”) aluminum*
      • Flat Profile type F-265 for doors up to 30’ wide. Available in: 20, 18 gauge galvanized steel; 22, 20 gauge stainless steel; 16 gauge (.050”) aluminum*
      • Fenestrated 18 ga. steel slats or vision lites with uniformly spaced openings of 3" x 5/8" (76 mm x 16 mm) either slat profile or 10” x 1” (254 mm x 25.4 mm) flat slat profile only
      • Perforated 18 ga. steel slats with 1/16" diameter perforation; spaced 3/32” on center
      • Bottom Bar also available in: galvanized steel, stainless steel, aluminum
      • High usage wear strips (not available with high wind load option)
      • Guide options include galvanized steel and powdercoated steel
      • Hood also available in: powdercoat, stainless steel and aluminum
      • Brackets also available in: powdercoat, and galvanized steel
      • Dual photoelectric sensors available for safety
      • Optional push buttons, loop detectors, radio control, motion detectors or any combination thereof available for door operation/control
      • PowderGuard® Max powder coat finish options are available in approximately 200 colors as well as custom matching to specification. On the RapidSlat® models PowderGuard® Max is required on curtain to maintain warranty on finish
      • PowderGuard® Textured powdercoat: Industrial textured powdercoat provides a thicker, more scratch resistant coat for added product protection available on brackets, guides and bottom bar
      • Perforated 18 ga. steel slats with 1/16" diameter perforation; spaced 3/32” on center ​​​
      • High wind load options available ​​​​

      *Consult factory for specific slat profile and gauge width limits.

    Specifikime teknike
    • Referencë unikerapidslat-rolling-steel-service-doors-611
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveRolling Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 33 23
    • CSI MasterFormat 2014 TitleOverhead Coiling Doors
    • OmniClass Number23-17 11 13 25
    • OmniClass TitleOverhead Metal Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika