RapidSlat® Rolling Steel Service Doors - 626
RapidSlat® Rolling Steel Service Doors - 626

    RapidSlat® Rolling Steel Service Doors - 626

    These insulated advanced service doors are perfect for climate controlled situations and applications with weather extremes such as external doors on a food manufacturing facility.​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Door Options

      • Available options for supply voltages: 220-240V AC 1-phase; 440-480V AC or 575V AC 3-phase (575V AC requires additional transformer)
      • Flat profile type F-265i for doors up to 30' wide. Available in: [Front Slat] 22, 20, 18 gauge galvanized steel; 22, 20 gauge stainless steel; 18 gauge (.040") aluminum [Back Slat] 22 gauge steel; 24 gauge stainless steel; 22 gauge (.024") aluminum*
      • Bottom Bar also available in: galvanized steel, stainless steel, aluminum
      • High usage wear strips (not available with high wind load option)
      • Guide options include galvanized steel and powdercoated steel
      • Hood also available in: powdercoat, stainless steel and aluminum
      • Brackets also available in: powdercoat, and galvanized steel
      • Dual photoelectric sensors available for safety
      • Optional push buttons, loop detectors, radio control, motion detectors or any combination thereof available for door operation/control
      • PowderGuard® Max powder coat finish options are available in approximately 200 colors as well as custom matching to specification. On the RapidSlat® models PowderGuard® Max is required on curtain to maintain warranty on finish​
      • PowderGuard® Textured powdercoat: Industrial textured powdercoat provides a thicker, more scratch resistant coat for added product protection available on brackets, guides and bottom bar
      • Vision lites uniformly spaced of 5/8" x 3" (16 mm x 76 mm) or 1" x 10" (25.4 mm x 254 mm)​​​
      • High wind load options available

      *Consult factory for specific slat profile and gauge width limits.

    Specifikime teknike
    • Referencë unikerapidslat-rolling-steel-service-doors-626
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveRolling Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 33 23
    • CSI MasterFormat 2014 TitleOverhead Coiling Doors
    • OmniClass Number23-17 11 13 25
    • OmniClass TitleOverhead Metal Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika