Rolling Steel Service Doors - 610
Rolling Steel Service Doors - 610

    Rolling Steel Service Doors - 610

    Rolling steel door model 610 is a perennial best-seller for good reason. The standard features exceed the norm for quality and a myriad of options allow for true customization. The Model 610 is built with a standard galvanized steel curtain, or an optional stainless steel or aluminum curtain. The standard curtain slat is the attractive C-187 curved profile, with additional slat options available in curved and flat. Finishes range from four standard colors to approximately 200 powder coat colors or matched to your specification. ​ A host of other options — including motor operation, pass doors, exhaust ports, between-jambs mounting, cylinder locks and special usage packages — allow the 610 to be adapted to any environment.

    Security and Storm Shelter Model 610F is a specialized option designed for storm shelters, schools and emergency operations centers. Model 610F provides tornado resistance while meeting the high wind load and impact requirements for FEMA 361.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Door Options

      • Electric operator (RHX®, RSX®, RMX®) or crank operation
      • Bottom sensing edge
      • Sloping bottom bar
      • Between-jambs mounting
      • Stainless steel or aluminum slats
      • High-usage package
      • High-wind load (FBC, TDI, DADE)
      • Cylinder lock
      • Exhaust ports
      • Flat slat profile (F-265)
      • C-600 heavy duty 6" curved slat profile
      • Perforated 18 ga. steel slats with 1/16" (2 mm) diameter holes on 1/16" (2 mm) centers
      • Fenestrated 18 ga. steel slats with uniformly spaced openings of 5/8" x 3" (16 mm x 76 mm) on C-275 or F265 slat profiles
      • Fenestrated 18 ga. steel slats with uniformly spaced openings of 1" x 10" (25.4 mm x 254 mm) on F265 slat profile
      • PowderGuard® Premium powder coat finish options are available in approximately 200 colors as well as custom matching to specification.
      • PowderGuard® Zinc and PowderGuard® Weathered finishes
      • Special application doors:
        - Oversized doors to 1500 sq. ft. (139.4 sq. m)
        - Combination doors with grilles and/or with full or partial standard, perforated or fenestrated slats
        - Spark-resistant doors, craneway doors, pass doors ​​
      • Security, Tornado and Storm Shelter Door - 610F
      • - FEMA 361
        - Structural Wind Load ASTM with design pressure of +/- 300 psf
        - Impact testing ASTM E1886; Impact rated at 100 mph
        - 12 gauge galvanized steel
        - Available in door sizes 4’ x 4’ through 12’ x 12’​​
    Specifikime teknike
    • Referencë unikerolling-steel-service-doors-610
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveRolling Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 33 23
    • CSI MasterFormat 2014 TitleOverhead Coiling Doors
    • OmniClass Number23-17 11 13 25
    • OmniClass TitleOverhead Metal Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika