ProStar™ Rolling Steel Sheet Doors - 790CW

ProStar™ Rolling Steel Sheet Doors - 790CW

When your project requires a door that can handle high wind load conditions, yet is attractive, versatile and economical, the Model 790CW rolling sheet door fits the job. This rolling sheet door is rated for a design pressure from 22/-22psf (for a 20’0” wide door) to 41/-41psf (for a 10’0” wide opening), and can be built up to 16’0” tall. This rolling sheet door is available in 12 standard colors.

​​​​Fabricated of high strength, 26-gauge galvanized steel curtain sections, 14-gauge universal guides, and steel bottom bar angle, the 790CW rolling sheet door is a strong and durable door. With quick-connect components, universal through-hole guide design, and unique curtain profile and stepped counterbalance rings that minimize nesting, this door is designed for fast installation, smooth operation and low maintenance, too.​

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Specifikim
  • Door Options​

    • Electric operator (Model RMX®)
    • Chain hoist with reduced drive, non-handed quick-connect components (standard on some 790CW doors, depending upon size)
    • Exterior curtain slide lock (accepts cylinder lock or 2 padlocks*) (right or left-handed)
    • Jamb extension brackets
    • Full length angle jamb brackets​
    • Header draft seal ​​​

    *Cylinder locks and padlocks not provided

Specifikime teknike
  • Referencë unikerolling-steel-sheet-doors-790cw
  • Familja e produkteveCommercial Doors
  • Grupi i produkteveRolling Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-12-13
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika