Sectional Steel Doors - 420
Sectional Steel Doors - 420

    Sectional Steel Doors - 420

    ​​​​​​​​​​​​​Sectional steel door model 420​ is designed for heavy-duty use in a variety of commercial and industrial applications. The Model 420 door features a 2" (51 mm) panel thickness, 16-gauge steel intermediate and end stiles, ribbed steel exterior and a white paint finish. This 20-gauge steel door is available in sizes up to 31´2" (9500 mm) in width and 24´1" (7341 mm) in height. Numerous options including weatherstripping, reinforced struts, movable center posts, and motor operation allow these heavy-duty doors to meet nearly any project requirements.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Standard Features

      Standard max width: 31'2" (9500 mm)
      Standard max height: 24'1" (7341 mm)
      Warranty: 1 year limited
      Nominal thickness: 2" (51 mm)
      Exterior steel: 20-gauge galvanized steel
      Exterior surface: ribbed
      Finish: white baked on-polyester
      End stiles: 16-gauge steel
      Center stiles: 16-gauge steel
      Standard mounting: angle mount
      Standard track: 2" (51 mm)
      Standard springs: 10,000 cycle
      Weather Stripping: flexible PVC bottom with retainer
      Operation: manual pull rope
      Lock: interior mounted slide lock

      Door Options

      • Chain Hoist or Electric Operator is recommended for doors above 10’ tall or more than 400 pounds
      • Bottom sensing edge ​​
      • Full sash section with 1/8" (3 mm) DSB, insulated; 1/8" (3 mm) and 1/4" (6 mm) acrylic ​
      • Individual lites with 1/8" (3 mm) DSB; 1/8" (3 mm) and 1/4" (6 mm) acrylic; 1/8" (3 mm) and 1/4" (6 mm) polycarbonate; 1/8" (3 mm) and 1/4" (6 mm) tempered; 1/4" (6 mm) wired ​
      • 3" (76 mm) track ​
      • Bracket mounting (not available on full vertical door tracks) ​
      • Higher-cycle springs in 25k, 50k, 75k, 100k cycles ​
      • Exhaust ports ​
      • Jamb weather seals ​
      • Bottom strips; including: looped PVC weatherstrips, flexible PVC astragal weatherstrips, and double-contact weatherstrips ​
      • Reinforcing struts of roll-formed, galvanized steel ​
      • Movable center posts for 2" (51 mm) or 3" (76 mm) tracks that roll away, with automatic safety catches that prevent door closure when posts are removed ​
      • Tumbler keyed lock ​
    Specifikime teknike
    • Referencë unikesectional-steel-doors-420
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveSectional Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika