Sectional Steel Doors - 430
Sectional Steel Doors - 430

    Sectional Steel Doors - 430

    Sectional steel door model 430 ​is available in sizes up to 20´2" (6147 mm) in width and 16´1" (4902 mm) in height for a variety of medium-duty applications. These doors feature a 2" (51 mm) panel thickness and a nominal 24-gauge, ribbed, white galvanized steel exterior with 16-gauge steel intermediate and end stiles (Industrial Brown exterior is available). The Model 430 is customizable to any project specification with a variety of additionally available options.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Standard Features

      Standard max width: 20'2" (6147 mm)

      Standard max height: 16'1" (4902 mm)

      Warranty: 1 year limited

      Nominal thickness: 2" (51 mm)

      Exterior steel: Nominal 24-gauge galvanized steel

      Exterior surface: ribbed

      Finish: White or Industrial Brown baked-on polyester

      End stiles: 16-gauge steel

      Center stiles: 16-gauge steel

      Standard mounting: angle mount

      Standard track: 2" (51 mm)

      Standard springs: 10,000 cycle

      Weather Stripping: standard on bottom

      Operation: manual pull rope

      Lock: interior mounted slide lock ​​​​​​

      Door Options

      • Chain Hoist or Electric Operator is recommended for doors above 10’ tall or more than 400 pounds
      • Bottom sensing edge ​​
      • Full sash section with 1/8" (3 mm) DSB, insulated; 1/8" (3 mm) and 1/4" (6 mm) acrylic ​
      • Individual lites with 1/8" (3 mm) DSB; 1/8" (3 mm) and 1/4" (6 mm) acrylic; 1/8" (3 mm) and 1/4" (6 mm) polycarbonate; 1/8" (3 mm) and 1/4" (6 mm) tempered; 1/4" (6 mm) wired ​
      • 3" (76 mm) track ​
      • Bracket mounting (not available on full vertical door tracks) ​
      • Higher-cycle springs in 25k, 50k, 75k, 100k cycles ​
      • Exhaust ports ​
      • Jamb weather seals ​
      • Bottom strips; including: looped PVC weatherstrips, flexible PVC astragal weatherstrips, and double-contact weatherstrips ​
      • Reinforcing struts of roll-formed, galvanized steel ​
      • Movable center posts for 2" (51 mm) or 3" (76 mm) tracks that roll away, with automatic safety catches that prevent door closure when posts are removed ​
      • Tumbler keyed lock ​
      • Window Glazing Options​ ​​​​
      • Warehouse Package – Quick install system available​
      • Impact Section Available
    Specifikime teknike
    • Referencë unikesectional-steel-doors-430
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveSectional Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika