Sectional Warehouse Doors
Sectional Warehouse Doors
Sectional Warehouse Doors
Sectional Warehouse Doors

    Sectional Warehouse Doors

    Our Sectional Warehouse Doors provide a highly efficient design for strength and longevity for use in demanding commercial settings. They feature full 2” thickness for ultimate strength and durability. Optional insulation consists of 1 5/16” expanded polystyrene throughout the door. Both steel and polylaminate backer choices are available to ensure these models are well-suited for a wide range of applications.

    Ideal Applications Include

    • Public Facilities
    • Warehouse Solutions
    • Manufacturing

    Specifikim
    • Color

      • White Smooth
      • White Stucco-Embossed (Models 405/406)
      • Brown Smooth (Models 403/404/405/406)
      • Brown Stucco-Embossed (Models 405/406)
      Door Features
      Model 401402403404405406
      Exterior Steel Gauge20 Gauge20 Gauge24 Gauge24 GaugeNom. 24 GaugeNom. 24 Gauge
      Section Thickness2"2"2"2"2"2"
      Joint ProfileTongue & GrooveTongue & GrooveTongue & GrooveTongue & GrooveTongue & GrooveTongue & Groove
      Insulation Expanded
      Polystyrene
      N/AExpanded
      Polystyrene
      N/AExpanded
      Polystyrene
      Interior Backer OptionsN/AVinyl or Steel​N/AVinyl or Steel​N/AVinyl or Steel​
      Max. Width30'2"30'2"30'2"30'2"20'2"20'2"
      Max. Height22'1"22'1"22'1"22'1"16'1"16'1"
      Section Sizes19", 21", 24"19", 21", 24"19", 21", 24"19", 21", 24"19", 21", 24"19", 21", 24"
      R-value*N/A7.64N/A7.64N/A7.64
      Exterior SurfaceRibbedRibbedRibbedRibbedRibbedRibbed
      Standard Spring-Cycles10,00010,00010,00010,00010,00010,000
      Warranty1-Year Limited1-Year Limited1-Year Limited1-Year Limited1-Year Limited1-Year Limited

      *R-Value is a measure of thermal efficiency. The higher the R-Value the greater the insulating properties of the door. Overhead Door Corporation uses a calculated door curtain R-Value for our insulated doors.


    Specifikime teknike
    • Referencë unikesectional-warehouse-doors
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveSectional Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-16
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika