RapidGrille® AP Security Grille - 676
RapidGrille® AP Security Grille - 676

    RapidGrille® AP Security Grille - 676

    The RapidGrille®​ AP security grille system Model 676 was developed to supply advanced performance in industrial, security and general commercial applications where tenants’ security, long term asset value and minimized interruption to facility access are primary concerns. The RapidGrille®​ AP systems’ advanced performance design answers the demand for more in reliability, durability and efficiency. Ideal applications include the following: parking garage facilities, industrial manufacturing facilities, government facilities and public facilities.

    Advanced performance and safety features
    ​The RapidGrille®​ Advanced Performance Security Grille provides facilities with maximized air movement and visual access while delivering more safety features than a standard security grille. The reliable springless design and operation provides reliable performance and asset longevity. This grille system’s design delivers additional safety features with built-in braking mechanism, photoelectric sensors with commercial grade guards, wireless self-monitoring sensing edge and motor cover. The NEMA 4X control panel provides built-in cycle counter and timer to close function allowing for ease of operation while providing rich system diagnostics.​​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Door Options

      • Available options for supply voltages: 220-240V AC 1-phase; 440-480V AC or 575V AC 3-phase (575V AC requires additional transformer)
      • Curtain pattern: Brick 9" on center vertical links with 2" on center rods spacing.
      • Curtain material: Mill aluminum link, galvanized steel rod, with mill aluminum spacer tube; clear anodized aluminum link, galvanized steel rod, and clear anodized aluminum spacer tube; #4 or #2B stainless steel link, rod, and spacer tube
      • Guides: PowderGuard® Premium finish, PowderGuard® Zinc finish
      • Hood: 24 gauge powder coated steel, stainless steel with brush finish, powder coated aluminum.
      • Actuators: Loop detectors, radio control, push buttons, motion detectors and pull cords (wireless accessories available). ​​
    Specifikime teknike
    • Referencë unikesecurity-grilles-advanced-676
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveRolling Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 33 26
    • CSI MasterFormat 2014 TitleOverhead Coiling Grilles
    • OmniClass Number23-17 11 25 15
    • OmniClass TitleRolling Grilles

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika