Chamberlin Door

Chamberlin Door

Our Chamberlin Door is designed with a focus on energy efficiency and sustainability. Using the same proven frame profile as our nationally acclaimed Signature Series Aluminum door, but enhanced with advanced foam insulation, the Chamberlin offers exceptional thermal efficiency. It stands out with some of the best ratings among dual-pane aluminum sliding doors.

This level of performance allows the Chamberlin Door to meet and even exceed the building energy efficiency standards set forth by California's Title 24. This makes it an ideal choice for homeowners looking to improve energy savings while adhering to stringent building regulations.

Specifikim
  • Max System Width | Unlimited

    Max System Height | 10 ft

    Max Panel Width | 40 in

    Swing Door One End | Yes

    Swing Door Both (Butterfly) | Yes

    U-Factor | 0.29

    Wood U-Factor | 0.27

    SHGC | 0.17 - 0.18

    Florida Building Code Approval | FL42298.1


Specifikime teknike
  • Referencë unikechamberlin-door
  • Familja e produkteveFolding Doors
  • Grupi i produkteveAluminum
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-03
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Palosje
  • CSI MasterFormat 2014 Code08 35 13
  • CSI MasterFormat 2014 TitleFolding Doors
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika