Coastal Storm Door
Coastal Storm Door
Coastal Storm Door
Coastal Storm Door

    Coastal Storm Door

    The Coastal Collection brings refined resilience to modern homes: two purpose-built systems engineered for both everyday coastal elegance and full-scale storm defense. The Coastal Vista (DP-50) introduces laminated impact glass, a seamless bottom-weighted track, and our slide-pivot-stack operation, allowing the boundary between inside and out to dissolve effortlessly. The Coastal Storm (DP-70) goes further: a reinforced aluminum frame, a six-point locking mechanism, and Miami-Dade approval. The collection's High-Velocity Hurricane Zone (HVHZ) certification ensures uncompromising protection when the weather turns fierce.

    With either model, you’ll enjoy expansive views, abundant airflow, and smooth traffic flow through open walls. Discernment in the details sets them apart: Vista features a tongue-and-groove interlock for a weather-tight seal; Storm adds structural reinforcement and debris-resistant glazing to withstand wind, rain, and flying impact. Configurable in right-, left-, or butterfly-stack orientations and available in an architectural palette of colors, the Coastal Collection adapts to your design vision. From serene seaside afternoons to the height of storm season, it’s not just a door it’s your declaration that the view is non-negotiable and the structure is uncompromised.

    Specifikim
    • GlassImpact GlassTriple Pane Glass
      Standard Glass
      Max System Width
      48 ft
      48 ft
      48 ft
      Max System Height
      10 ft
      10 ft
      10 ft
      Max Panel Width
      36 in
      36 in
      36 in
      Swing Door One End
      Yes
      Yes
      Yes
      Swing Door Both (Butterfly)
      Yes
      Yes
      Yes
      U-Factor
      0.4
      0.34
      0.38
      SHGC
      0.18
      0.16
      0.17
      Florida Building Code
      FL42307.1


    Specifikime teknike
    • Referencë unikecoastal-storm-door
    • Familja e produkteveFolding Doors
    • Grupi i produkteveAluminum
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-03
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Palosje
    • CSI MasterFormat 2014 Code08 35 13
    • CSI MasterFormat 2014 TitleFolding Doors
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika