Signature Aluminum Door
Signature Aluminum Door
Signature Aluminum Door
Signature Aluminum Door
Signature Aluminum Door

    Signature Aluminum Door

    The Coastal Storm Door is designed to combine beauty with unmatched strength and impact resistance, keeping the harshest elements at bay. Whether it's hurricane winds, heavy rain, or flying debris, this door's reinforced frame and seven-point locking mechanism ensure your interior comfort remains unaffected, no matter the season or temperature changes. The Coastal Storm Door has undergone rigorous testing to guarantee both a stunning view during clear skies and total protection from the storm.

    As the only independent slide stack panel door system with hurricane approval for High-Velocity Hurricane Zones (HVHZ), the Coastal Storm Door is certified by the Florida Building Code (FBC), offering industry-leading storm protection.

    While engineered for durability, we offer you the freedom to customize your door with a range of standard colors. Available in three main door placements—right, left, or butterfly configuration (doors on both ends)—the Coastal Storm Door delivers both functionality and elegance.

    Specifikim
    • Max System WidthUnlimited
      Max System Height10 ft
      Max Panel Width40 in
      Swing Door One EndYes
      Swing Door Both (Butterfly)Yes
      U-Factor0.34 - 0.39
      SHGC0.17 -0.18
      Florida Building Code ApprovalFL42251.1
      Certified TemperedKCI-IG-1256-1
    Specifikime teknike
    • Referencë unikesignature-door
    • Familja e produkteveFolding Doors
    • Grupi i produkteveAluminum
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-08-08
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Palosje
    • CSI MasterFormat 2014 Code08 35 13
    • CSI MasterFormat 2014 TitleFolding Doors
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika