Prodeso Drain system
Prodeso Drain system
Prodeso Drain system
Prodeso Drain system
Prodeso Drain system
Prodeso Drain system
Prodeso Drain system
Prodeso Drain system

    Prodeso Drain system

    Discover Prodeso Drain!! With its essential draining/ waterproofing function guaranteed by the most advanced system in the world
    Specifikim
    • PRODESO® DRAIN SYSTEM is a new generation patented innovative membrane which waterproofs the support and drains the water in the adhesive under the tile. Thanks to the air chamber below the floor, a micro-ventilation facilitates the drying of the adhesive, even in case of large size tiles, and reduces significantly efflorescence formation and triacetate rising in joints. The uncoupling and vapour management properties of PRODESO® DRAIN allow its laying even on non perfectly cured substrates. Easy and quick to install, it has an overall thickness of only 5 mm and its application does not require the use of special adhesives. Versatility is a fundamental quality of this product; thanks to its characteristics it is the right solution for installation in any environment, indoor and outdoor. PRODESO® DRAIN is a draining and waterproofing membrane composed of a high density polyethylene (HDPE) sheet, a non-woven water-permeable polypropylene fabric and a non-woven polypropylene fabric. The cyan-coloured polyethylene sheet consists of conical truncated studs each with a circular base of 4.5 mm height, on which a non-woven polypropylene water-permeable grey fabric is thermo-welded. The membrane underside has a non-woven fabric in hydrophobic polypropylene glued to polyethylene, which extends on one side by about 7.5 cm; This fabric is waterproof for about 15 cm with a polypropylene film that ensures the gluing of the membrane to the support.
    Specifikime teknike
    • Referencë unikeprodesodrainsystem
    • Familja e produkteveMembranes
    • Grupi i produkteveMembranes
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2022-04-07
    • Numri i botimit1
    • Gjatësia (mm)5
    • Gjerësia (mm)1000
    Të ngjashme
    • Materiali kryesorPolyethylene
    • Materiali dytësorPolypropylene
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
    • IFC classificationElement ndërtimi

    Rajoni i disponueshëm

    Europe North America
    Andorrë
    Anguilë
    Austri
    Antigua dhe Barbuda
    Belgjikë
    Arubë
    Bjellorusi
    Bahamas
    Bosnjë dhe Hercegovinë
    Barbados
    Bulgari
    Belizë
    Danimarkë
    Bermude
    Estoni
    Dominikë
    Finlandë
    Granadë
    Francë
    Grenlandë
    Gërnzi
    Guadelupë
    Gjermani
    Guatemalë
    Gjibraltar
    Haiti
    Greqi
    Honduras
    Holandë
    Ishujt e Virgjër Britanikë
    Hungari
    Ishujt e Virgjër të SHBA
    Irlandë
    Ishujt Kajman
    Ishujt Alandë
    Kanadë
    Ishujt Faroe
    Karaibe Holandë
    Ishulli i Njeriut
    Kolektiviteti i Shën Martinit
    Islandë
    Kosta Rika
    Itali
    Kubë
    Kroacia
    Kuraçao
    Letoni
    Martinikë
    Lihtenshtajn
    Meksikë
    Lituani
    Montserat
    Luksemburg
    Nikaragua
    Mali i Zi
    Panama
    Maltë
    Porto Riko
    Maqedonia e Veriut
    Republika Domenikane
    Mbretëria e Bashkuar
    Salvador
    Moldovë
    Sen-Bartelemi
    Monako
    Shën Kitts dhe Nevis
    Norvegji
    Shën Lucia
    Poloni
    Shën Pierre dhe Miquelon
    Portugali
    Shën Vincent dhe Grenadinet
    Qipro
    Shtetet e Bashkuara
    Qyteti i Vatikanit
    Sint-Marten
    Republika Çeke
    Trinidad dhe Tobago
    Rumani
    Turks dhe Caicos Islands
    Rusi
    Xhamaika
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër