Protan BlueProof Roofing Membrane
Protan BlueProof Roofing Membrane
    PROTAN

    Protan BlueProof Roofing Membrane

    Protan BlueProof is a high quality thermoplastic roofing membrane with a strong polyester reinforcement. Protan BP is used as roofing membrane in the Protan water retention system. Protan BP is welded with hot air so that the seams become homogeneous and can withstand high water pressure.

    Specifikim
    • Protan BlueProof specifications are subject to availability and may not be available or approved in all countries/regions.

      Dimensions (thickness/width/length)

      • 1,8 mm x 1,00 m x Made to measure
      • 1,8 mm x 2,00 m x Made to measure
      • 1,8 mm x 3,96 m x Made to measure

      Weight

      • 2090 g/m²

      Colours (nearest RAL code)

      • Dark grey F94 - RAL 7012

      Materials

      Protan BP is UV-stabilized. The product is fire resistant and has fire classification on most relevant substrates. Documentation is available on request.

      • PVC 40-42 %
      • Plasticizer 31-34 %
      • Polyester textile 4,5-5,5 %
      • Fire-, heat-and UV-stabilizers 20-24 %

      Reference service life, product

      Typical 40 years.

      Fire Classification

      Protan BlueProof exposed roof systems are classified according to EN 13501-5. Fire classifications are available on a variety of constructions and insulation types. Please contact Protan for further information or refer to the relevant technical approvals.

    Specifikime teknike
    • Referencë unikeblueproof_membrane_eu
    • Familja e produkteveRoofing
    • Grupi i produkteveSingle Ply Membrane
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-12-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Projektuar nëNorvegji
    • Prodhuar nëNorvegji
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
    • IFC classificationKulmet
    • Emrin UNSPSCRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodeSs_30_40_30_80
    • Uniclass 2015 PërshkrimSingle layer sheet warm roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31 11 27
    • OmniClass TitlePolyvinyl chloride (PVC) Single Layer Roof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Rajoni i disponueshëm

    Europe Asia