PortStylo Glass Door - Mod.: 1VC - Puertas Perciber
PortStylo Glass Door - Mod.: 1VC - Puertas Perciber
PortStylo Glass Door - Mod.: 1VC - Puertas Perciber
PortStylo Glass Door - Mod.: 1VC - Puertas Perciber
PortStylo Glass Door - Mod.: 1VC - Puertas Perciber

    PortStylo Glass Door - Mod.: 1VC - Puertas Perciber

    There is no better ally for home decoration than light itself. Not only do they fulfill their primary and intrinsic function—the partitioning of distinct living spaces—but they also facilitate the efficient propagation of light throughout the dwelling via their integrated glass panels, thereby illuminating areas that would otherwise remain inaccessible to natural light.

    Specifikim
    • Includes jamb set (with/without rubber), casing (with/without wings), leaf, hinges and handle.

      Standard and customized dimensions.

      Offered in a range of lacquered colors and in every laminate collection.

      Available installation options:

      • Concealed hinges
      • Single-point lock
      • Sliding door system
      • Magnetic door latch

      Options available: Solid Core Door / Lightweight Solid Door / Fire Door / HPL Door / Finger-Safe Door

      Lightweight Solid Door:

      • Simplified installation and adjustment due to lightweight construction, providing improved long-term stability and extended hardware service life.
      • Consists of moisture-resistant MDF, particleboard and polystyrene core.
      • 23 dB sound attenuation without additional accessories.

    Specifikime teknike
    • Referencë unike1VC-portstylo
    • Familja e produkteveGlass Doors
    • Grupi i produkteveContemporary
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMDF
    • Materiali dytësorPllakë zdrukthi
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer të Brendshme
    • IFC classificationDerë
    • Kodi ETIMEC003080
    • Emri ETIMInterior door (wood)
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 PërshkrimDoorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors