PortStylo Interior Door - Mod.: 2001 - Puertas Perciber
PortStylo Interior Door - Mod.: 2001 - Puertas Perciber
PortStylo Interior Door - Mod.: 2001 - Puertas Perciber
PortStylo Interior Door - Mod.: 2001 - Puertas Perciber
PortStylo Interior Door - Mod.: 2001 - Puertas Perciber
PortStylo Interior Door - Mod.: 2001 - Puertas Perciber
PortStylo Interior Door - Mod.: 2001 - Puertas Perciber

    PortStylo Interior Door - Mod.: 2001 - Puertas Perciber

    Creating spaces to live in means building emotional bonds with the environment you choose, filling it with powerful nuances that reflect your personality.

    PortStylo doors bring your space to life. Carefully selected colors, finishes and designs which, combined with one another, offer you thousands of possibilities—so your home can be as unique as you are.

    Specifikim
    • Includes jamb set (with/without rubber), casing (with/without wings), leaf, hinges and handle.

      Standard and customized dimensions.

      Offered in a range of lacquered colors and in every laminate collection.

      Available installation options:

      • Concealed hinges
      • Peephole
      • Single-point or 3-point lock
      • Access control electronic handle
      • Panic bar system with door coordinator for double-leaf door
      • Sliding door system
      • Magnetic door latch

      Options available: Solid Core Door / Lightweight Solid Door / Fire Door / Sound-Proof Door / HPL Door / X-Ray Door / Finger-Safe Door / Armored Door

      Lightweight Solid Door:

      • Simplified installation and adjustment due to lightweight construction, providing improved long-term stability and extended hardware service life.
      • Consists of moisture-resistant MDF, particleboard and polystyrene core.
      • 23 dB sound attenuation without additional accessories.

    Specifikime teknike
    • Referencë unike2001-portstylo
    • Familja e produkteveInterior Doors
    • Grupi i produkteveContemporary
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-01-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMDF
    • Materiali dytësorPllakë zdrukthi
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer të Brendshme
    • IFC classificationDerë
    • Kodi ETIMEC003080
    • Emri ETIMInterior door (wood)
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 PërshkrimDoorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors