HPL Door - Mod.: 1000 - Puertas Perciber
HPL Door - Mod.: 1000 - Puertas Perciber
HPL Door - Mod.: 1000 - Puertas Perciber
HPL Door - Mod.: 1000 - Puertas Perciber

    HPL Door - Mod.: 1000 - Puertas Perciber

    Doors designed for heavy-duty applications. They offer superior resistance to wear and moisture.

    Specifikim
    • Includes jamb set (with/without rubber), casing (with/without wings), leaf, hinges and handle.

      Standard and customized dimensions.

      Available in solid colours and woodgrain laminates (excluding Roble Pure).

      HPL thickness: 0.8 mm

      Available installation options:

      • Concealed hinges
      • Peephole
      • Single-point or 3-point lock
      • Access control electronic handle
      • Panic bar system with door coordinator for double-leaf door
      • Sliding door system
      • Magnetic door latch
    Specifikime teknike
    • Referencë unikehpl-1000
    • Familja e produkteveTechnical Doors
    • Grupi i produkteveHPL
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-06-09
    • Numri i botimit1
    Lidhje
    Të ngjashme
    • Materiali kryesorMDF
    • Materiali dytësorPllakë zdrukthi
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer të Brendshme
    • IFC classificationDerë
    • Kodi ETIMEC003080
    • Emri ETIMInterior door (wood)
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 PërshkrimDoorsets
    • CSI MasterFormat 2014 Code08 14 23.16
    • CSI MasterFormat 2014 TitlePlastic-Laminate-Faced Wood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors